CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 8703 - Pozi flat countersunk small head chipboard screws form Z, fully threaded (SPAX®), zinc plated yellow/YELLOX®, waxed
Bill of material
BN 8703 1944207 flat countersunk small head chipboard screw 3x12
BNARTNR
Identification
1944207
BNNORM1
SPAX®
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated yellow/YELLOX®, waxed
D1
Nominal thread diameter
3.0
mm
D3
Thread core diameter
2.100
mm
P
Threaded pitch
1.350
mm
L
Nominal length
12.0
mm
B
10.000
mm
D2
Head diameter max.
5.000
mm
K
Head height ~
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D