CAD model selection
Selectable products: 41
Company
Bossard Catalog
Description
BN 951 - Slotted round head wood screws (DIN 96), zinc plated blue
Bill of material
BN 951 1422812 slotted round head wood screw 4x16
BNARTNR
Identification
1422812
BNNORM1
DIN 96
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.0
mm
D3
Thread core diameter
2.800
mm
P
Threaded pitch
1.800
mm
L
Nominal length
16.0
mm
B
Distance
9.600
mm
DS
Diameter of the unthreaded shank max.
4.000
mm
DA
Inner diameter of bearing area max.
5.000
mm
DK
Head diameter
8.000
mm
K
Head height
2.800
mm
R
Radius ~
3.200
mm
RF
Radius of curvature of the lens head ~
6.400
mm
N
Width of slot
1.000
mm
T
Depth of the driving feature max.
1.400
mm
Preview - Generation
Preview
3D
Dimension
2D