CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 972 - Eyelet wood screws, zinc plated blue
Bill of material
BN 972 3565040 eyelet wood screw 4.8x30
BNARTNR
Identification
3565040
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D3
Nominal thread diameter
4.800
mm
D1
3.800
mm
D2
10.000
mm
L
Nominal length
30.000
mm
Preview - Generation
Preview
3D
Dimension
2D