CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 10812 - Hex head thread forming screws ~type D, metric thread, with flange (~DIN 7500 D), A2, added lubricant
Bill of material
BN 10812 1659294 hex head thread forming screw M5x20
BNARTNR
Identification
1659294
BNNORM1
~DIN 7500 D
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
added lubricant
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
20.000
mm
A
Distance from the last full form thread to the bearing face
2.400
mm
B
Thread length
17.600
mm
DK
Diameter of the bearing face
10.400
mm
C
Height of plate lug (or thickness of the flange or collar)
0.800
mm
K
Head height
5.250
mm
S
Width across flats
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D