CAD model selection
Selectable products: 47
Company
Bossard Catalog
Description
BN 11288 - Hexalobular (6 Lobe) socket flat head countersunk thread forming screws ~type M, metric thread (~DIN 7500 M), zinc plated blue, added lubricant
Bill of material
BN 11288 3060666 hexalobular socket flat head countersunk thread forming screw M4x12
BNARTNR
Identification
3060666
BNNORM1
~DIN 7500 M
BNMAT
Material
Steel case-hardened 450-560 HV
BNSURFACE
Surface
zinc plated blue, added lubricant
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
12.000
mm
DK
Head diameter
7.500
mm
K
Head height
2.200
mm
INNENSECHSRUN
X20
A
3.900
mm
T
1.400
mm
Preview - Generation
Preview
3D
Dimension
2D