CAD model selection
Selectable products: 85
Company
Bossard Catalog
Description
BN 13274 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C (ISO 14585 C), zinc plated blue
Bill of material
BN 13274 3060116 hexalobular socket pan head tapping screw ST3.5x13-C
BNARTNR
Identification
3060116
BNNORM1
ISO 14585 C
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
ST
Thread size
ST3.5
mm
D
Nominal thread diameter
3.500
mm
D3
Thread core diameter
2.640
mm
P
Threaded pitch
1.3
mm
L
Length nom.
13.0
mm
A
1.3
mm
DA
max.
4.1
mm
DK
nom.=max.
7.0
mm
K
nom.=max.
2.6
mm
R
min.
0.10
mm
RF
~
6.0
mm
Y
y ref.
3.2
mm
SNO
Socket No.
15
A1
ref.
3.35
mm
T
max.
1.40
mm
Preview - Generation
Preview
3D
Dimension
2D