CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 13278 - Hexalobular (6 Lobe) socket flat countersunk head thread forming screws ~type M, metric thread (~DIN 7500 M), A2, added lubricant
Bill of material
BN 13278 3061383 hexalobular socket flat countersunk head thread forming screw M5x20
BNARTNR
Identification
3061383
BNNORM1
~DIN 7500 M
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
added lubricant
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
20.000
mm
DK
Head diameter
9.300
mm
K
Head height
2.700
mm
INNENSECHSRUN
X25
A
4.500
mm
T
1.510
mm
Preview - Generation
Preview
3D
Dimension
2D