CAD model selection
Selectable products: 63
Company
Bossard Catalog
Description
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread (~DIN 7500 C), zinc plated blue, added lubricant
Bill of material
BN 13916 2027607 hexalobular (6 Lobe) socket pan head thread forming screw M4x12
BNARTNR
Identification
2027607
BNNORM1
~DIN 7500 C
BNMAT
Material
Steel case-hardened 450-560 HV
BNSURFACE
Surface
zinc plated blue, added lubricant
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
12.000
mm
DK
Head diameter
8.000
mm
K
Head height
3.250
mm
INNENSECHSRUN
X20
A
3.950
mm
T
1.800
mm
Preview - Generation
Preview
3D
Dimension
2D