CAD model selection
Selectable products: 79
Company
Bossard Catalog
Description
BN 13259 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7981 C; ~ISO 7049), A4
Bill of material
BN 13259 3061558 cross recessed pan head tapping screw ST4.2x38
BNARTNR
Identification
3061558
BNNORM1
DIN 7981 C
BNNORM2
~ISO 7049
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
4.2
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
1.4
mm
L
Nominal length
38.0
mm
A
Distance from the last full form thread to the bearing face max.
1.4
mm
DK
Head diameter max.
8.200
mm
K
Head height max.
3.050
mm
R
Transition radius under head max.
0.600
mm
RF
Radius of curvature of the lens head ~
6.200
mm
MZ
Wing diameter of cross recesses ~
4.300
mm
TZ
Depth of the driving feature max.
2.340
mm
Y
Length of the cone max.
3.700
mm
Preview - Generation
Preview
3D
Dimension
2D