CAD model selection
Selectable products: 61
Company
Bossard Catalog
Description
BN 14066 - Pozi flat countersunk head tapping screws form Z, with cone end type C (DIN 7982 C; ~ISO 7050), zinc plated blue
Bill of material
BN 14066 2098385 cross recessed flat countersunk head tapping screw ST3.5x13-C-Z
BNARTNR
Identification
2098385
BNNORM1
DIN 7982 C
BNNORM2
~ISO 7050
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
mm
D3
Thread core diameter
2.640
mm
P
Threaded pitch
1.300
mm
L
Nominal length
13.0
mm
A
Distance from the last full form thread to the bearing face max.
1.300
mm
DK
Head diameter max.
6.800
mm
K
Head height ~
2.100
mm
R
Transition radius under head max.
1.400
mm
MZ
Wing diameter of cross recesses ~
4.000
mm
TZ
Depth of the driving feature ~
2.060
mm
Y
Length of the cone max.
3.200
mm
Preview - Generation
Preview
3D
Dimension
2D