CAD model selection
Selectable products: 17
Company
Bossard Catalog
Description
BN 14072 - Pozi pan head tapping screws with collar, form Z and cone end type C (DIN 968 C), zinc plated blue
Bill of material
BN 14072 2099926 cross recessed pan head tapping screw ST3.5x16-C-Z
BNARTNR
Identification
2099926
BNNORM1
DIN 968 C
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
mm
D3
Nominal core diameter
2.640
mm
P
Threaded pitch
1.300
mm
L
Nominal length
16.0
mm
DK
Head diameter max.
9.000
mm
K
Head height max.
2.600
mm
A
Distance from head bottom side to last full convolution max.
1.300
mm
C
Max. collar height
0.900
mm
R
Radius min.
0.100
mm
RF
Head-Radius ~
4.600
mm
MZ
Wing diameter of cross recesses
3.900
mm
Y
Help dimensions
3.200
mm
Preview - Generation
Preview
3D
Dimension
2D