??
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14551 - Hexalobular (6 Lobe) socket pan head thread forming screws with slot and ribs, metric thread (DIN 7500), zinc plated blue, added lubricant
Bill of material
BN 14551 3646073 hexalobular socket pan head thread forming screw M3x12
BNARTNR
Identification
3646073
BNNORM1
DIN 7500
BNMAT
Material
Steel case-hardened 450-560 HV
BNSURFACE
Surface
zinc plated blue, added lubricant
D
Nominal thread diameter
3.000
mm
D3
Thread core diameter
2.387
mm
P
Threaded pitch
0.500
mm
L
Nominal length
12.000
mm
DK
Head diameter
6.000
mm
K
Head height
2.520
mm
INNENSECHSRUN
X10
A
2.800
mm
T
1.200
mm
N
0.600
mm
Preview - Generation
Preview
3D
Dimension
2D