CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 20760 - Pan head screws with pressed washer with hexalobular socket Torx plus® / Autosert® (EJOT ALtracs® Plus; WN 5151), steel heat-treated, zinc plated blue
Bill of material
BN 20760 9069993 pan head screw 25 x 8 WN 5151 / 8 IP
BNARTNR
Identification
9069993
BNNORM1
WN 5151
BNNORM2
EJOT ALtracs® Plus
BNMAT
Material
Steel heat-treated 320-390 HV
NENND
Nominal diameter
25
D
Nominal thread diameter
2.500
mm
P
Threaded pitch
0.450
mm
L
Nominal length
8.000
mm
DK
Head diameter
6.000
mm
K
Head height
2.000
mm
S
0.600
mm
TPA
Torx plus / Autosert
8 IP
A
~
2.400
mm
T
min.
0.900
mm
T1
max.
1.100
mm
B
Thread length
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D