CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 2724 - Pozi pan head thread forming screws type C, form Z, metric thread (DIN 7500 C), zinc plated blue, added lubricant
Bill of material
BN 2724 1473778 pozi pan head thread forming screw C M4x10-Z
BNARTNR
Identification
1473778
BNNORM1
DIN 7500 C
BNMAT
Material
Steel case-hardened 450-560 HV
BNSURFACE
Surface
zinc plated blue, added lubricant
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
10.000
mm
A
Distance from the last full form thread to the bearing face
1.400
mm
B
Thread length
5.350
mm
X
Thread rudiment
1.750
mm
DK
Head diameter
8.000
mm
K
Head height
3.250
mm
R
Transition radius under head
0.200
mm
RF
Radius of the raised portion of a head
6.500
mm
MZ
Wing diameter of cross recesses Form Z
4.300
mm
EZ
Penetration depth form Z
2.360
mm
Y
Angle of the cone
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D