CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 30905 - Pozi pan head tapping screws with collar, form Z and flat end type F (BS 4174), zinc plated blue
Bill of material
BN 30905 5001536 cross recessed pan head tapping screw with collar ST3.5x13-F-Z
BNARTNR
Identification
5001536
BNNORM1
BS 4174
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
mm
D3
Nominal core diameter
2.640
mm
P
Pitch of bolt
1.300
mm
L
Nominal length
13.0
mm
DK
Head diameter max.
8.150
mm
K
Head height max.
1.880
mm
A
Distance from head bottom side to last full convolution max.
1.300
mm
C
Max. collar height
0.900
mm
R
Radius min.
0.100
mm
RF
Head-Radius ~
4.600
mm
MZ
Wing diameter of cross recesses
3.900
mm
Y
Help dimensions
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D