CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 33 - Phillips pan head tapping screws form H, with flat end type F (DIN 7981 F; ~ISO 7049), zinc plated blue
Bill of material
BN 33 1037331 cross recessed pan head tapping screw ST3.5x9.5-F-H
BNARTNR
Identification
1037331
BNNORM1
DIN 7981 F
BNNORM2
~ISO 7049
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
mm
D3
Thread core diameter
2.640
mm
P
Threaded pitch
1.3
mm
L
Nominal length
9.5
mm
A
Distance from the last full form thread to the bearing face max.
1.3
mm
DK
Head diameter max.
6.900
mm
K
Head height max.
2.600
mm
R
Transition radius under head max.
0.500
mm
RF
Radius of curvature of the lens head ~
5.400
mm
MH
Wing diameter of cross recesses ~
4.200
mm
TH
Depth of the driving feature max.
2.030
mm
Y
Length of the cone max.
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D