CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 33041 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C (~DIN 7981 C; ~ISO 14585 C), A4
Bill of material
BN 33041 5818400 hexalobular (6 Lobe) socket pan head tapping screw ST3.5x16
BNARTNR
Identification
5818400
BNNORM1
~DIN 7981 C
BNNORM2
~ISO 14585 C
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
3.5
mm
D3
Thread core diameter
2.640
mm
P
Threaded pitch
1.3
mm
L
Nominal length
16.0
mm
A
Distance from the last full form thread to the bearing face max.
1.3
mm
DK
Head diameter max.
6.900
mm
K
Head height max.
2.600
mm
R
Transition radius under head max.
0.500
mm
RF
Radius of curvature of the lens head ~
5.400
mm
INNENSECHSRUN
X15
A1
ref.
3.350
mm
T
Torx-depth max.
1.400
mm
MH
Wing diameter of cross recesses ~
4.200
mm
TH
Depth of the driving feature max.
2.030
mm
Y
Length of the cone max.
3.200
mm
Preview - Generation
Preview
3D
Dimension
2D