CAD model selection
Selectable products: 34
Company
Bossard Catalog
Description
BN 3327 - Pozi flat countersunk head thread forming screws type M, form Z, metric thread (DIN 7500 M), zinc plated blue, added lubricant
Bill of material
BN 3327 1540661 pozi flat countersunk head thread forming screw M M4x12-Z
BNARTNR
Identification
1540661
BNNORM1
DIN 7500 M
BNMAT
Material
Steel case-hardened 450-560 HV
BNSURFACE
Surface
zinc plated blue, added lubricant
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
12.000
mm
DK
Head diameter
7.500
mm
K
Head height
2.200
mm
M
4.000
mm
T
2.060
mm
Preview - Generation
Preview
3D
Dimension
2D