CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 4908 - Pozi pan head thread forming screws type C, form Z, metric thread (DIN 7500 C), A2, added lubricant
Bill of material
BN 4908 1183737 pozi pan head thread forming screw M5x20
BNARTNR
Identification
1183737
BNNORM1
DIN 7500 C
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
added lubricant
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
20.000
mm
A
Distance from the last full form thread to the bearing face
1.600
mm
B
Thread length
14.450
mm
X
Thread rudiment
2.000
mm
DK
Head diameter
10.000
mm
K
Head height
3.950
mm
R
Transition radius under head
0.200
mm
RF
Radius of the raised portion of a head
8.000
mm
MZ
Wing diameter of cross recesses Form Z
5.000
mm
EZ
Penetration depth form Z
3.100
mm
Y
Angle of the cone
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D