CAD model selection
Selectable products: 26
Company
Bossard Catalog
Description
BN 4919 - Pozi flat countersunk head thread forming screws type M, form Z, metric thread (DIN 7500 M), A2, added lubricant
Bill of material
BN 4919 1183451 pozi flat countersunk head thread forming screw M5x20
BNARTNR
Identification
1183451
BNNORM1
DIN 7500 M
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
added lubricant
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
20.000
mm
DK
Head diameter
9.200
mm
K
Head height
2.500
mm
M
4.400
mm
T
2.510
mm
Preview - Generation
Preview
3D
Dimension
2D