CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 6027 - Building screws with cone end, partially / fully threaded, without sealing washer, stainless steel 1.4301, zinc plated
Bill of material
BN 6027 1424181 building screw with cone end 6.5x32
BNARTNR
Identification
1424181
BNMAT
Material
Stainless steel 1.4301
BNSURFACE
Surface
zinc plated
D
Nominal thread diameter
6.5 mm
P
Threaded pitch
2.54 mm
L
Nominal length
32.0
mm
K
Head height max.
4.800 mm
S
Across-flats-dimension max.
9.520 mm
E
Width across corners min.
10.500 mm
B
Thread length
0.000
mm
Preview - Generation
Preview
3D
Dimension
2D