CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 6028 - Building screws with flat end, partially / fully threaded, without sealing washer, stainless steel 1.4301, zinc plated
Bill of material
BN 6028 1424270 building screw with flat end 6.3x32
BNARTNR
Identification
1424270
BNMAT
Material
Stainless steel 1.4301
BNSURFACE
Surface
zinc plated
D
Nominal thread diameter
6.3 mm
L
Nominal length
32.0
mm
K
Head height max.
4.800 mm
S
Across-flats-dimension max.
9.520 mm
E
Width across corners min.
10.500 mm
B
Thread length
0.000
mm
Preview - Generation
Preview
3D
Dimension
2D