CAD model selection
Selectable products: 78
Company
Bossard Catalog
Description
BN 696 - Phillips flat countersunk head tapping screws form H, with cone end type C (DIN 7982 C; ~ISO 7050), A2
Bill of material
BN 696 1262793 cross recessed flat countersunk head tapping screw ST4.2x32
BNARTNR
Identification
1262793
BNNORM1
DIN 7982 C
BNNORM2
~ISO 7050
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
4.2
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
1.400
mm
L
Nominal length
32.0
mm
A
Distance from the last full form thread to the bearing face max.
1.400
mm
DK
Head diameter max.
8.100
mm
K
Head height ~
2.500
mm
R
Transition radius under head max.
1.600
mm
MH
Wing diameter of cross recesses ~
4.700
mm
TH
Depth of the driving feature max.
2.320
mm
Y
Length of the cone max.
3.700
mm
Preview - Generation
Preview
3D
Dimension
2D