CAD model selection
Selectable products: 75
Company
Bossard Catalog
Description
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end type C (DIN 7982 C; ~ISO 7050), A4
Bill of material
BN 11798 3061146 cross recessed flat countersunk head tapping screw ST4.2x32
BNARTNR
Identification
3061146
BNNORM1
DIN 7982 C
BNNORM2
~ISO 7050
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
4.2
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
1.400
mm
L
Nominal length
32.0
mm
A
Distance from the last full form thread to the bearing face max.
1.400
mm
DK
Head diameter max.
8.100
mm
K
Head height ~
2.500
mm
R
Transition radius under head max.
1.600
mm
MZ
Wing diameter of cross recesses ~
4.400
mm
TZ
Depth of the driving feature ~
2.510
mm
Y
Length of the cone max.
3.700
mm
Preview - Generation
Preview
3D
Dimension
2D