CAD model selection
Selectable products: 50
Company
Bossard Catalog
Description
BN 80594 - Pozi oval countersunk head tapping screws form Z, with cone end type C (DIN 7983 C; ~ISO 7051), A2
Bill of material
BN 80594 8053294 cross recessed oval countersunk head tapping screw ST4.2x25
BNARTNR
Identification
8053294
BNNORM1
DIN 7983 C
BNNORM2
~ISO 7051
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
4.2
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
1.400
mm
L
Nominal length
25.0
mm
A
Distance from the last full form thread to the bearing face max.
1.400
mm
DK
Head diameter max.
8.100
mm
F
Height of lens
1.400
mm
K
Head height ~
2.500
mm
R
Transition radius under head max.
1.600
mm
RF
Radius of curvature of the lens head ~
6.600
mm
MZ
Wing diameter of cross recesses ~
4.600
mm
TZ
Depth of the driving feature max.
2.720
mm
Y
Length of the cone max.
3.700
mm
Preview - Generation
Preview
3D
Dimension
2D