CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 1005 - Phillips flat countersunk head self-drilling screws form H, with ribs and wings (~DIN 7504 P), steel case-hardened 560 HV, zinc plated blue
Bill of material
BN 1005 1379178 flat countersunk head self-drilling screw ST 4.2x25
BNARTNR
Identification
1379178
BNNORM1
~DIN 7504 P
BNMAT
Material
Steel case-hardened 560 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter (d1)
4.2
mm
D3
Thread core diameter
3.100
mm
P
Threaded pitch
1.400
mm
L
Nominal length
25.0
mm
DK
Head diameter max. (d2)
8.200
mm
K
Head height ~
2.700
mm
ANTRIEB
Phillips
2
M
Wing diameter of cross recesses ~
4.700
mm
Y
~ (p)
9.500
mm
MD
Sheet thickness max.
3
mm
Preview - Generation
Preview
3D
Dimension
2D