CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 10319 - Hex head self-drilling screws with sealing ring
Bill of material
BN 10319 3056335 hexagon head self-drilling screw ST 4.8x25
BNARTNR
Identification
3056335
BNNORM1
~DIN 7504 K
BNNORM2
ecosyn® MRX KHS
BNMAT
Material
Stainless steel
D
Nominal thread diameter ST (d1)
4.8
mm
L
Nominal length
25.0
mm
P
Threaded pitch
1.60
mm
D2
Collar diameter max.
10.50
mm
K
Head height max.
4.45
mm
S
Width across flats
8.00
mm
D33
max.
12.83
mm
S1
Sheet thickness (s)
1,75-4,4
mm
Preview - Generation
Preview
3D
Dimension
2D