CAD model selection
Selectable products: 56
Company
Bossard Catalog
Description
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully threaded
Bill of material
BN 1879 1476270 flat countersunk head self-drilling screw ST 2.9x13
BNARTNR
Identification
1476270
BNNORM1
~DIN 7504 P
BNNORM2
~ISO 15482
BRAND
Brand
ecosyn® drill P
BNMAT
Material
Steel case-hardened 560 HV
BNSURFACE
Surface
zinc plated blue
HEADFORM
Headform
Senkkopf 80°
D
Nominal thread diameter ST (d1)
2.9
mm
L
Nominal length
13.0
mm
P
Threaded pitch
1.10
mm
DK
Head diameter (d2)
5.50
mm
K
Head height ~
1.70
mm
DRIVE
Cross recess H (Phillips)
1
M
~
3.00
mm
S1
Sheet thickness (s)
1,1-1,9
mm
Preview - Generation
Preview
3D
Dimension
2D