CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 1013 - Slotted cheese head thread cutting screws (DIN 7513 B), zinc plated blue
Bill of material
BN 1013 1380737 slotted cheese head thread cutting screw BE M3x16
BNARTNR
Identification
1380737
BNNORM1
DIN 7513 B
BNMAT
Material
Steel, case hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.000
mm
D3
Thread core diameter
2.387
mm
P
Threaded pitch
0.500
mm
L
Nominal length
16.000
mm
DK
Head diameter
5.500
mm
K
Head height
2.000
mm
N
Width of slot
0.800
mm
T
Depth of the driving feature
0.850
mm
BOHRDURCHMESS
2.7 H11
mm
Preview - Generation
Preview
3D
Dimension
2D