CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 1015 - Slotted flat countersunk head thread cutting screws with tapping screw thread type 1, zinc plated blue
Bill of material
BN 1015 1381385 slotted pan head thread cutting screw ST 3.5x9.5
BNARTNR
Identification
1381385
BNMAT
Material
Steel, case hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
mm
D3
Thread core diameter
2.640
mm
P
Threaded pitch
1.300
mm
L
Nominal length
9.5
mm
DK
Head diameter
6.800
mm
K
Head height ~
2.100
mm
N
Width of slot
1.000
mm
T
Depth of the driving feature
0.600
mm
LOCHDURCHMESS
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D