CAD model selection
Selectable products: 23
Company
Bossard Catalog
Description
BN 1016 - Phillips pan head thread cutting screws form H, with tapping screw thread type 1, zinc plated blue
Bill of material
BN 1016 1381520 cross recessed pan head thread cutting screw ST 3.5x13
BNARTNR
Identification
1381520
BNMAT
Material
Steel, case hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
mm
D3
Thread core diameter
2.640
mm
P
Threaded pitch
1.3
mm
L
Nominal length
13.0
mm
DK
Head diameter max.
6.900
mm
K
Head height max.
2.600
mm
M
Wing diameter of cross recesses ~
4.200
mm
BOHRDURCHMESS
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D