CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 1017 - Slotted cheese head thread cutting screws with metric thread type 2, zinc plated blue
Bill of material
BN 1017 1381776 slotted cheese head thread cutting screw M4x8
BNARTNR
Identification
1381776
BNMAT
Material
Steel, case hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
8.000
mm
DK
Head diameter
7.000
mm
K
Head height
2.600
mm
N
Width of slot
1.200
mm
T
Depth of the driving feature min.
1.100
mm
Preview - Generation
Preview
3D
Dimension
2D