CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1023 - Phillips pan head thread cutting screws form H, with metric thread type 2, zinc plated blue
Bill of material
BN 1023 1382861 cross recessed pan head thread cutting screw M4x8
BNARTNR
Identification
1382861
BNMAT
Material
Steel, case hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
8.000
mm
DK
Head diameter
8.000
mm
K
Head height
3.100
mm
M
Wing diameter of cross recesses
4.600
mm
BOHRDURCHMESS
3.600
mm
Preview - Generation
Preview
3D
Dimension
2D