CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 1221 - Hex head thread cutting screws type A, with metric thread (DIN 7513 A), zinc plated blue
Bill of material
BN 1221 1421050 hex head thread cutting screw A M6x16
BNARTNR
Identification
1421050
BNNORM1
DIN 7513 A
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
16.000
mm
S
Width across flats
10.000
mm
E
Width across corners
11.050
mm
K
Head height
4.000
mm
BOHRDURCHMESS
5.5 H11
Preview - Generation
Preview
3D
Dimension
2D