CAD model selection
Selectable products: 52
Company
Bossard Catalog
Description
BN 13265 - Pan head screws with hexalobular socket Torx plus® / Autosert®, fully threaded (EJOT PT®; WN 1452), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 13265 3060255 pan head screw K30 x 12 WN 1452 / 10 IP
BNARTNR
Identification
3060255
BNNORM1
WN 1452
BNNORM2
EJOT PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
K30
D
Thread
3.0
mm
P
1.40
mm
L
Nominal length
12
mm
DK
5.60
mm
K
2.10
mm
TPA
Torxplusautos
10 IP
A
~
2.80
mm
T
min.
1.00
mm
T2
max.
1.30
mm
Preview - Generation
Preview
3D
Dimension
2D