CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 13578 - Pan head screws with pressed washer with Phillips cross recess form H, fully threaded (EJOT PT®; WN 1411), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 13578 2001470 pan head screw KA30 x 12 WN 1411
BNARTNR
Identification
2001470
BNNORM1
WN 1411
BNNORM2
EJOT PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
KA30
D
Thread
3.0
mm
P
1.4
mm
L
Nominal length
12
mm
DK
6.00
mm
K
2.10
mm
C
0.70
mm
PHH
Phillips
1
M
~
2.86
mm
T
min.
1.150
mm
T1
max.
1.610
mm
Preview - Generation
Preview
3D
Dimension
2D