CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 13579 - Pan head screws with Phillips cross recess form H, fully threaded (EJOT PT®; WN 1412), stainless steel A2
Bill of material
BN 13579 2000717 pan head screw KA30 x 12 WN 1412
BNARTNR
Identification
2000717
BNNORM1
WN 1412
BNNORM2
EJOT PT®
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
KA30
D
Thread
3.0
mm
P
1.40
mm
L
Nominal length
12.0
mm
DK
5.30
mm
K
2.00
mm
PHH
Phillips
1
M
~
2.85
mm
T
min.
1.19
mm
T1
max.
1.65
mm
Preview - Generation
Preview
3D
Dimension
2D