CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 13580 - Flat countersunk head screws with Phillips cross recess form H, fully threaded (EJOT PT®; WN 1413), stainless steel A2
Bill of material
BN 13580 2000962 flat countersunk head screw KA30 x 12 WN 1413
BNARTNR
Identification
2000962
BNNORM1
WN 1413
BNNORM2
EJOT PT®
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
KA30
D
Thread
3.0
mm
P
1.40
mm
L
Nominal length
12
mm
DK
5.50
mm
PHH
Phillips
1
M
~
2.70
mm
T
min.
1.10
mm
T1
max.
1.56
mm
Preview - Generation
Preview
3D
Dimension
2D