CAD model selection
Selectable products: 17
Company
Bossard Catalog
Description
BN 15858 - Hexalobular (6 Lobe) socket pan head screws (ecosyn® plast), stainless steel A2
Bill of material
BN 15858 3137733 hexalobular socket pan head screw 3.5x10
BNARTNR
Identification
3137733
BNNORM1
ecosyn® plast
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
3.5
D
Thread
3.5
mm
P
1.60
mm
L
Nominal length
10
mm
DK
max.
7.00
mm
K
max.
2.60
mm
ISR
Hexalobular socket
X15
A
~
3.35
mm
T
max.
1.33
mm
Preview - Generation
Preview
3D
Dimension
2D