CAD model selection
Selectable products: 37
Company
Bossard Catalog
Description
BN 20002 - Pan head screws «Freedriv» with hexalobular (6 Lobe) socket and slot, fully threaded (ecosyn® plast), steel case-hardened, zinc plated blue
Bill of material
BN 20002 3148566 hexalobular socket pan head screw 2.2x6
BNARTNR
Identification
3148566
BNNORM1
ecosyn® plast
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter (d1)
2.2
mm
L
Nominal length
6
mm
P
Threaded pitch
1.00
mm
DK
Head diameter max. (d2)
4.00
mm
K
Head height max.
1.60
mm
DRIVE
Freedriv hexalobular (6 Lobe) socket
X6
A
~
1.75
mm
T
max.
0.77
mm
N
max.
0.60
mm
Preview - Generation
Preview
3D
Dimension
2D