CAD model selection
Selectable products: 37
Company
Bossard Catalog
Description
BN 20040 - Pan head screws with pressed washer with hexalobular socket Torx plus® / Autosert®, fully threaded (EJOT DELTA PT®; WN 5451), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 20040 3184817 pan head screw 30 x 12 WN 5451 / 10 IP
BNARTNR
Identification
3184817
BNNORM1
WN 5451
BNNORM2
EJOT DELTA PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
30
D
Nominal thread diameter
3.000
mm
P
Threaded pitch
1.400
mm
L
Nominal length
12.000
mm
DK
Head diameter
6.500
mm
K
Head height
2.300
mm
C
0.800
mm
TPA
Torxplusautos
10 IP
A
~
2.800
mm
T
min.
1.000
mm
T1
max.
1.300
mm
Preview - Generation
Preview
3D
Dimension
2D