CAD model selection
Selectable products: 36
Company
Bossard Catalog
Description
BN 20092 - Pan head screws with pressed washer with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1411), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 20092 3205331 pan head screw KB30 x 12 WN 1411
BNARTNR
Identification
3205331
BNNORM1
WN 1411
BNNORM2
EJOT PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal size
KB30
D
Thread
3.0
mm
P
1.34
mm
L
Nominal length
12
mm
DK
6.00
mm
K
2.10
mm
C
0.70
mm
POZI
Pozidriv
1
M
~
2.83
mm
T
min.
1.260
mm
T1
max.
1.510
mm
Preview - Generation
Preview
3D
Dimension
2D