CAD model selection
Selectable products: 65
Company
Bossard Catalog
Description
BN 20093 - Pan head screws with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1412), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 20093 3205384 pan head screw KB30 x 12 WN 1412
BNARTNR
Identification
3205384
BNNORM1
WN 1412
BNNORM2
EJOT PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
KB30
D
Thread
3.0
mm
P
1.34
mm
L
Nominal length
12.0
mm
DK
5.30
mm
K
2.00
mm
POZI
Pozidriv
1
M
~
2.89
mm
T
min.
1.36
mm
T1
max.
1.61
mm
Preview - Generation
Preview
3D
Dimension
2D