CAD model selection
Selectable products: 34
Company
Bossard Catalog
Description
BN 20094 - Flat countersunk head screws with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1413), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 20094 3205454 flat countersunk head screw KB30 x 12 WN 1413
BNARTNR
Identification
3205454
BNNORM1
WN 1413
BNNORM2
EJOT PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
KB30
D
Thread
3.0
mm
P
1.40
mm
L
Nominal length
12
mm
DK
5.50
mm
POZI
Pozidriv
1
M
~
2.70
mm
T
min.
1.20
mm
T1
max.
1.45
mm
Preview - Generation
Preview
3D
Dimension
2D