CAD model selection
Selectable products: 30
Company
Bossard Catalog
Description
BN 20095 - Pan head screws with pressed washer with hexalobular socket Torx®, fully threaded (EJOT PT®; WN 1451), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 20095 3205504 pan head screw K30 x 12 WN 1451 / T10
BNARTNR
Identification
3205504
BNNORM1
WN 1451
BNNORM2
EJOT PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
K30
D
Nominal thread diameter
3.000
mm
P
Threaded pitch
1.340
mm
L
Nominal length
12.000
mm
DK
Head diameter
6.000
mm
K
Head height
2.100
mm
C
0.600
mm
INNENSECHSRUN
Hexalobular socket Torx®
T10
A
~
2.800
mm
T
min.
1.000
mm
T1
max.
1.300
mm
Preview - Generation
Preview
3D
Dimension
2D