CAD model selection
Selectable products: 37
Company
Bossard Catalog
Description
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (EJOT PT®; WN 1452), stainless steel A2
Bill of material
BN 20097 3205227 pan head screw K18 x 5 WN 1452 / T6
BNARTNR
Identification
3205227
BNNORM1
WN 1452
BNNORM2
EJOT PT®
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
K18
D
Thread
1.8
mm
P
0.80
mm
L
Nominal length
5
mm
DK
3.60
mm
K
1.30
mm
INNENSECHSRUN
Hexalobular socket Torx®
T6
A
~
1.75
mm
T
min.
0.50
mm
T2
max.
0.65
mm
Preview - Generation
Preview
3D
Dimension
2D