CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 20128 - Pan head screws with pressed washer with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1411), stainless steel A2
Bill of material
BN 20128 3351660 pan head screw KB35 x 12 WN 1411
BNARTNR
Identification
3351660
BNNORM1
WN 1411
BNNORM2
EJOT PT®
BNMAT
Material
Stainless steel A2
NENND
Nominal size
KB35
D
Thread
3.5
mm
P
1.57
mm
L
Nominal length
12
mm
DK
7.00
mm
K
2.40
mm
C
0.80
mm
POZI
Pozidriv
2
M
~
3.84
mm
T
min.
1.080
mm
T1
max.
1.540
mm
Preview - Generation
Preview
3D
Dimension
2D