CAD model selection
Selectable products: 34
Company
Bossard Catalog
Description
BN 2043 - Hexalobular (6 Lobe) socket flat countersunk head screws (ecosyn® plast), stainless steel A2
Bill of material
BN 2043 3757376 hexalobular (6 Lobe) socket flat countersunk head screw 3.5x10
BNARTNR
Identification
3757376
BNNORM1
ecosyn® plast
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
3.5
D
Thread
3.5
mm
P
1.60
mm
D2
2.10
mm
L
Nominal length
10
mm
DK
7.30
mm
R
1.40
mm
ISR
Hexalobular socket
X15
A
3.35
mm
T
1.30
mm
Preview - Generation
Preview
3D
Dimension
2D