CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 82427 - Pozi flat countersunk head screws form Z (ecosyn® plast), steel case-hardened, zinc plated blue
Bill of material
BN 82427 3034346 cross recessed flat countersunk head screw 3x14-Z
BNARTNR
Identification
3034346
BNNORM1
ecosyn® plast
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
3.0
D
Thread
3.0
mm
P
1.40
mm
D2
1.80
mm
L
Nominal length
14
mm
DK
DK max.
5.50
mm
K
1.65
mm
M
3.20
mm
T
1.60
mm
Preview - Generation
Preview
3D
Dimension
2D