CAD model selection
Selectable products: 41
Company
Bossard Catalog
Description
BN 82428 - Pozi pan head screws form Z (ecosyn® plast), steel case-hardened, zinc plated blue
Bill of material
BN 82428 3034121 cross recessed pan head screw 3x20-Z
BNARTNR
Identification
3034121
BNNORM1
ecosyn® plast
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
3.0
D
Thread
3.0
mm
P
1.40
mm
D2
1.80
mm
L
Nominal length
20
mm
DK
5.60
mm
K
2.40
mm
M
2.90
mm
T
1.35
mm
Preview - Generation
Preview
3D
Dimension
2D